Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Software
   
Software links
Objects
Click to expandSetup & Database
Download the Demo
Sample Projects
Improvements in C-more
buy now
Purchase the full version for $129
Test Your Screens in the Simulator
Troubleshoot your project on the PC without a PLC or a panel.
C-more offers:
nice looking, sizeable text, with all the standard options: bold, italic, underline
Our previous generation of HMI products used block character text styles, based on pixel size. And they offered only 10 sizes of these blocky type text. The screen on the left shows every text variation that was possible.

C-more allows text to be displayed in familiar windows-style typefaces, like "Arial", and "Times New Roman". More than 10 complete font families are available, with all the standard bold, italic, and underline styles that you are familiar with in other Windows applications. You can also elect to display your text in almost any size, as shown on the right-hand screen above.

C-more typefaces include:

Benefits:
Now you can make the text fit the available space more easily, and use fonts that make text more readable and make it stand out.

Fonts with "serifs" are easier to read when displaying paragraphs of instructions.

Fonts without "serifs" (san-serif), are great for Headlines and Titles

Mono-spaced fonts like Courier are useful when you want characters to line-up across multiple rows.

Three symbol fonts are included: Symbol, Webdings, and Wingdings. Symbols provide some very useful characters like:


And artistic characters, like:

and hundreds more.
The old blocky text is still available if you want to use it. It's mainly provided so you can run your old projects on the new C-more panels without having to edit all the objects and text in each project.
Bitmap Text
In addition to all the typefaces and fonts that are loaded on the C-more panels, C-more also has a bitmap text object, which allows you to create text using any font you have loaded on your PC.
Default Font
C-more also introduces the concept of a "default font". If you create your project using the "default font" for each object, you can then make global text style changes by changing the "default font" for the entire project, without having to edit every object.
 
 
AutomationDirect.Com © 2005-2010 | Privacy Policy