System Requirements:
The following are the minimum system requirements for running C-more Programming Software, p/n EA-PGMSW, on a PC:
• Personal computer with a 333 MHz or higher processor (CPU) clock speed recommended; Intel Pentium/Celeron family, or AMD K6/Athlon/Duron family, or compatible processor recommended
• Keyboard and mouse or compatible pointing device
• Super VGA color video adapter and monitor with at least 800 x 600 pixel resolution (1024 x 768 pixels recommended) 64K color minimum
• 300 MB free hard disk space
• 128 MB free RAM (512 MB recommended)
• CD-ROM or DVD drive for installing software from the CD
• USB port or Ethernet 10/100 Mbps port for project transfer from software to touch panel (Ethernet port not available on -R models)
• Operating System - Windows XP Home / Professional Edition or Windows 2000 with Service Pack 4
|