Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Software
   
Software links
Objects
Click to expandSetup & Database
Download the Demo
Sample Projects
Improvements in C-more
buy now
Purchase the full version for $129
Test Your Screens in the Simulator
Troubleshoot your project on the PC without a PLC or a panel.
C-more Sample Projects
The following is a list of sample projects which you are encouraged to download. Use them to get aquainted with the features and capabilities of C-more. Use them as a starting point for your own C-more projects. Use them any way you can!
Note:
These samples are provided with no guarantees or warrantees, written or implied Use them at you own risk. You are solely responsible for creating a safe and functional Operator Interface for your machinery. Please follow all applicable safety guidelines, and use caution when working around industrial machinery.

Sample Project - Recipe
This sample shows the use of the recipe object to load values for 9 separate PLC tags with the push of a single button, up to 99 can be programmed; three different recipe objects are shown.

Sample Project - Animation
This sample shows 6 different types of animation; point-to-point moves, X-Y axis moves, size change, rotation, visibility, and movement along a path. Sample also shows the use of a Background Screens and a Pop-up Screen Selector Object.

Sample Project - Multi-state Bitmap
This sample shows animation with the Multi-state Bitmap object. 16 different bitmaps are loaded into the object and it changes state as a tag value increments. Sample also show simple recipe buttons with only one value (animation speed) changed per recipe button.

Sample Project - Multi-Animation Objects
This sample shows multiple animation objects with visibility and rotation actions. This is the example animation that is shown in the C-more help files. Additional explanation is provided in the project.
a
Sample Project - Alarms and Events
This sample shows various alarm functions, as well as different types of events.

Check back soon for more sample projects!
Have a sample project you would like to share? E-mail your samples to C-more@AutomationDirect.com
 
 
AutomationDirect.Com © 2005 | Privacy Policy