Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Software
   
Software links
Objects
Click to expandSetup & Database
Download the Demo
Sample Projects
Improvements in C-more
buy now
Purchase the full version for $129
Test Your Screens in the Simulator
Troubleshoot your project on the PC without a PLC or a panel.
Use Compact Flash Memory or a USB flash drive to transfer projects to your panel without having to connect the panel to a PC. Perfect for updating remote panels, just take or send the flash device to the remote location, plug it into the panel and use the built-in "memory copy" function to transfer the project into the internal memory of the panel. Great for keeping an "off line" back-up of your project, harsh environments, or for when a damaged panel must be replaced. OEMs can send project updates to customers who might not even own a copy of the software. Projects can even be e-mailed to remote locations, then copied onto the flash device, and transferred to the panel.
 
 
AutomationDirect.Com © 2005 | Privacy Policy