Log Alarms, Messages, and PLC tag data to a file with data logging
Use the Line Graph object and/or the PID Faceplate Trend Graph object to collect PLC tag data on a periodic basis (as fast as once per second), or based on a "trigger tag" from the PLC.
Track values for up to 16 PLC tags in each log file. The log files can be e-mailed automatically from the panel, accessed via FTP, or collected manually by simply removing the Flash drive from the C-more panel. The data files are saved in plain text format and can be viewed in your favorite text editor; like Notepad, MS-Word, or even imported into MS-Excel for additional analysis.
|