Standard USB Flash Drives
• Log Alarms, Messages and PLC Data
• Log Data
• Upload Projects without a PC
C-more accepts standard USB flash drives, sometimes called "pen drives". These small convenient drives are available in many sizes from less than 16 MB to more than 1GB of non-volatile memory.
USB drives can be used with C-more to log alarms, messages, even PLC data. Capture the actual C-more screen when certain events occur, and store the screen image on the USB drive for later reference. If the C-more panel is on a network, the contents of the USB drive can even be accessed via FTP or e-mail, without removing it from the panel.
USB drives can also be used to upload a project to a C-more panel without having a PC present. This feature is great for updating remotely located panels - just send your project on a USB drive to any factory in the world, and remote C-more panels can be updated with the latest project.
AutomationDirect recommends and sells a 2GB SanDisk Cruzer Micro (SDCZ4-2048-A10) for use with the C-more Operator Touch Panels. The SanDisk Cruzer is compatible with Windows 98SE, ME, 2000, XP and Mac OS 9.1.x+, OS X 10.1.2+.
|