Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware  |  Communication & Ports
   
Hardware links
Improvements in C-more
Ready to Puchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

USB Port for Devices
C-more has 2 USB ports, one type A, and one type B. The type A port accepts devices such as a USB Flash Drive. USB Flash drives can be used for off-line backup of a project or to transfer a project to a remote location without taking a PC. USB Flash Drives can also be used for alarm and data logging and storing of screen captures.( Here's more about USB Flash Drives.) C-more's type A port also supports the HID specification for USB devices. External keyboards, bar code readers and card scanners will all work with the C-more type A USB port.
Here's more about HID support. Support for other useful USB devices is coming soon - check back on this Web site for future announcements.
 
 
AutomationDirect.Com © 2005 | Privacy Policy