Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware  |  Accessories
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

Wide Temperature Range
C-more has a wide temperature range on all models and sizes: 0-50° C (32-122° F). Here are some photos taken at four different temperatures:
Actual screen photographs of 8" units. Both units were in the temperature chamber at the same time. Previous generation was an STN display. C-more has TFT display. This demo was only representative of 8" previous generation panels. Other sizes behaved differently across temp range.
 
 
AutomationDirect.Com © 2009 | Privacy Policy