Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Hardware  |  Accessories
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

AC Power Supply
The optional C-more AC Power Adapter can be used to power the C-more touch panels from a 100-240 VAC, 50/60 Hertz voltage source. The adapter provides 24 VDC @ 1.5 A to the touch panel's DC power connector and can be conveniently secured to the touch panel with two captive screws.
 
 
AutomationDirect.Com © 2005-2012 | Privacy Policy