Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

PLC Data Logging
In addition to Alarm and Message Logging, C-more can log PLC tag data to a file.
Use the Line Graph object and/or the PID Faceplate Trend Graph object to collect PLC tag data on a periodic basis (as fast as once per second), or based on a "trigger tag" from the PLC.
Track values for up to 16 PLC tags in each log file. The log files can be e-mailed automatically from the panel, accessed via FTP, or collected manually by simply removing the Flash drive from the C-more panel. The data files are saved in plain text format and can be viewed in your favorite text editor; like Notepad, MS-Word, or even imported into MS-Excel for additional analysis.
Historical data logging to USB drives and compact flash cards.
Collect large amounts of data or play back long historical records on trend graphs. Simply plug up to two compact flash cards and/or a USB memory device into the appropriate port on C-more for gigabytes of data logging storage. A 1GB flash card can hold around 250 million data points!
C-more 'Base' models ( -R part numbers) do not support compact flash drives. Basic models do support the USB flash devices, with similar capabilities.
 
 
AutomationDirect.Com © 2009 | Privacy Policy