Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Hardware  |  Models, Sizes & Specs
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.
C-more Hardware Product Lineup

C-More touch panels come in a range of sizes designed to fit your application requirements and your budget.
Click a panel for more information and full specifications.

Select available panels for your application requirements and budget from the drop down menu

Select feature level:

Select screen type:


 
$Call
$Call
Jumbo Size Full Feature Panels with Beautiful TFT Displays
These units have all the capabilities, AND huge, bright, beautiful TFT Screens, AND higher resolution screens and touch sensors, AND graphics accelerator chips, and 30MB more project memory.
 
12.1" TFT
65,536 Colors
15" TFT
65,536 Colors

 
$Call
$Call
$Call
Full Feature Panels with Beautiful TFT Displays
6 inch c-more
8 inch c-more
10 inch c-more
 
5.7" TFT
65,536 Colors
8.4" TFT
65,536 Colors
10.4" TFT
65,536 Colors

 
$Call
Full Feature STN
These units are full featured with all the capabilities that C-more offers, but the monochrome STN display is limited to 15 shades-of-gray.
 
5.7" STN
15 shades of gray

 
$Call
$Call
Base Panels
Base panels have most of the capabilities of the full feature units. They are designed to be extremely cost effective and so they lack some of the high-end capabilities.
 
5.7" STN
15 shades of gray
5.7" TFT
65,536 Colors

 
$Call
$Call
Need an even lower cost Operator Interface Panel?
Consider C-more Micro-Graphic. With 3.1" and 6" STN displays, 5 backlight colors, & optional keypads, these are our most cost effective panels.
 
3.1" STN
Micro Graphic Panel
6" STN
with a touch screen

 
 
AutomationDirect.Com © 2005-2010 | Privacy Policy