Display Features
Memory Features
Data Features
Compatibility Features
Communication Features
Optional Features
Graphics Features
Software Features
Programming Features
Mechanical Features
Communications & Ports
Accessories
Models, Sizes & Specs
Dimensions / Manuals
Objects
Setup & Database Functions
Explore the Software
Download the Demo
Sample Projects
Compare 15" Panels
Compare 12" Panels
Compare 10" Panels
Compare 8" Panels
Compare 6" Panels
Compare 6" Grayscale Panels
Compare 6" Base Panels
Compare Software Features
Supported PLCs & Drivers
Programming
Multiple PLCs
Network Options
Connect with other Devices
Forums
Library
Feedback
Hardware Features
Select an orange circle from the graphic above to display one of the C-more Memory Features.
[10-40MB Standard Memory] [Standard USB Flash Drives] [Standard Compact Flash Cards] [PLC Data Logging][Alarm & Message Logging]