Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  hardware
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

C-more with More Memory
C-more has more project and data memory to store the screens and objects in your project.
C-more has over 10 MB of available built-in memory on 6", 8", and 10" models and 40MB on 12" and 15" units.
 
 
AutomationDirect.Com © 2009 | Privacy Policy