Display Features
Memory Features
Data Features
Compatibility Features
Communication Features
Optional Features
Graphics Features
Software Features
Programming Features
Mechanical Features
Communications & Ports
Accessories
Models, Sizes & Specs
Dimensions / Manuals
Objects
Setup & Database Functions
Explore the Software
Download the Demo
Sample Projects
Compare 15" Panels
Compare 12" Panels
Compare 10" Panels
Compare 8" Panels
Compare 6" Panels
Compare 6" Grayscale Panels
Compare 6" Base Panels
Compare Software Features
Supported PLCs & Drivers
Programming
Multiple PLCs
Network Options
Connect with other Devices
Forums
Library
Feedback
Hardware Features
Select a hardware feature from the orange circles above to display one of the C-more Hardware Features.
[Long Life Bulbs] [Replaceable Backlight Bulbs] [Bright Screens] [Wide Viewing Angle][High Resolution] [Beautiful TFT in all Sizes] [Deep, Vibrant Colors]