Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Hardware
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.
What is a Base Model?
 
$Call
$Call
Base Panels
Base panels have most of the capabilities of the full feature units. They are designed to be extremely cost effective and so they lack some of the high-end capabilities.
 
5.7" STN
15 shades of gray
5.7"TFT
65,535 Colors

C-more Base Model panels support all the same objects, and have most of the capabilities of our full feature panels. In order to offer two extremely cost-effective models, we didn't include some of the specialty hardware componants.
No Ethernet port
• Limits supported protocols (see list below)
• Programming by USB only
• No e-mail capability
• No FTP
• No Web server
No Compact Flash capability
• All logging must be to USB device
• Panel updates must be via USB cable or USB Flash Device
No Optional Expansion Assembly
• No second Compact Flash Card Interface Option
• Limits expansion options
No Audio Output
• Base panels cannot play warnings or sounds
STN screens
• Limited color range (15 shades of gray, or 256 colors)
• Limited viewing angle

Here's the list of all supported PLC Protocols
Drivers for that are not supported by Base models are in Blue
AutomationDirect:
K-sequence
DirectNet
MODBUS
ECOM
Allen Bradley:
DF1 Full Duplex
DF1 Half Duplex
PLC5 DF1
DH485
As well as:
MODBUS TCP
MODBUS RTU
Entivity MODBUS RTU
Entivity MODBUS TCP
GE 90/30 SNPX
Omron HostLink
Mitsubishi Melsec FX
 
 
AutomationDirect.Com © 2005-2010 | Privacy Policy