Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware  |  Accessories
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

C-more was designed for expansion
C-more was designed for expansion. The optional Expansion Assembly and the CF Card IF Module are just the beginning. A convenient AC Power Adapter will be available shortly. The type A USB port supports expansion devices such as keyboards, bar code readers and card scanners. Devices that meet the HID spec should work with C-more.
Future offerings will include additional option cards to go in the Expansion Chassis, as well as additional USB devices. Check back on this web site for more information about new capabilities and expansion options.
At AutomationDirect we're always looking for ways to improve our products and service. If you have an idea for expansion or improvement of C-more, please fill out our feedback form.
 
 
AutomationDirect.Com © 2009 | Privacy Policy