Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Hardware  |  Communication & Ports
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

Ethernet Port
The Ethernet port can be used several ways: for programming the panel (downloading a project), for PLC communication, and for advanced features, such as sending e-mail, FTP access, and allowing the panel to act as a web-server.
Click here for the full list of PLC Protocols and the required cables.
* The base model panels (-R part numbers) do not include an Ethernet port, and do not have these capabilities
 
 
AutomationDirect.Com © 2005-2010 | Privacy Policy