Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Hardware  |  Accessories
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

CF Card Interface Module
The C-more CF Card Interface Module is used with the Expansion Assembly to allow the use of a second Compact Flash card, such as the Compact Flash Memory, p/n EA-CF-CARD. This module is designed to work with any standard compact flash card.
 
 
AutomationDirect.Com © 2005-2012 | Privacy Policy