Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Hardware  |  Accessories
   
Hardware links
Improvements in C-more
Ready to Purchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.

adapter plate
6 inch Adapter Plate
This adapter plate (EA-6-ADPTR) has been designed to simplify the retrofit of a new C-more 6" touch panel into an existing cabinet cutout for an EZTouch 6" non-slim touch panel, such as our part number EZ-S6C-K, EZ-S6C-F, EZ-S6M-R, EZ-S6M-F.
Note:
The C-more 6" touch panel will directly mount into the existing cutout opening for any EZTouch 6" slim touch panel and this adapter is not needed.
 
 
AutomationDirect.Com © 2005-2012 | Privacy Policy