Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware  |  Models, Sizes & Specs
   
Hardware links
Improvements in C-more
Ready to Puchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.
6 Inch STN Color Full Feature Touch panel
Specifications:
5.7" STN Display
256 Colors
320 x 240 Screen Resolution (QVGA)
200 nits
0.36 x 0.36 mm Dot Pitch
50,000 Hour Backlight (Average Half Life)
1024 x 1024 Touch Resolution
32 bit RISC CPU (333MHz)
32 MB System Memory (SDRAM)
32 MB Flash Memory
256 KB Battery-Backed Memory (SRAM)
10 MB Available User Memory
Real-time clock
Battery-Backed Calendar (Day/Month/Year)
Programmable Screen Saver
RS-232C/422/485 Serial PLC Interface
USB Port Type A
USB Port Type B
Ethernet Port
Audio Line Out
CF Card Slot (Built-in)
Optional Expansion Assembly (2nd CF Card Slot)
Power Consumption 11W @ 24 VDC
Optional AC Power Supply
NEMA 4/4X (IP-65) Enclosure
Agency Approvals UL, cUL, CE

EA7-S6C  
$675
Compare to EZTouch models:
EZ-S6C-F..........$845
EZ-S6MC-FS.........$889
EZ-S6C-FST.........$1,069
 
 
AutomationDirect.Com © 2005 | Privacy Policy