Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Communication Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Two USB Ports
C-more has 2 USB ports, one type A, and one type B. Use the type B port with a standard USB cable and connect the panel to a PC for fast and easy project transfers. (Click here for more about USB Programming.) The type A port accepts devices such as a USB Flash Drive. USB Flash drives can be used for off-line backup of a project or to transfer a project to a remote location without taking a PC. USB Flash Drives can also be used for alarm and data logging, and storing of screen captures.( Here's more about USB Flash Drives.) C-more's type A port also supports the HID specification for USB devices. External keyboards, bar code readers and card scanners will all work with the C-more type A USB port.
Here's more about HID support. Support for other useful USB devices is coming soon - check back on this Web site for future announcements.
 
 
AutomationDirect.Com © 2005 | Privacy Policy