Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Communication Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Simultaneous Communication to Multiple Brands of PLCs
Connect multiple PLCs to C-more and communicate with them simultaneously. Use the Event Manager to send tag values from one PLC to another periodically, or when certain conditions are met. C-more can communicate with different brands of PLC at the same time, and can even act as a "protocol bridge", passing values back and forth between different protocols.
 
 
AutomationDirect.Com © 2005 | Privacy Policy