Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Compatibility Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
Drop-in Replacement for EZTouch
screen protector
Drop-in Replacement for EZTouch
C-more panels are drop-in replacements for EZTouch panels from AutomationDirect. They fit the same panel cutout*. They connect to the same EZTouch cables and power connections, and the C-more programming software will convert your existing EZTouch project (EZ-TOUCHEDIT Ver 3.1a) automatically with no changes required.**
Without making any changes you will benefit immediately with:
• A Better Looking Display
• A Brighter Screen
• Longer Backlight Bulb Life
• Wider Temperature Range
• A Two Year Warranty
• Field Replaceable Backlight
* If you have an old 6" non-slim bezel EZTouch panel you may need our 6" Adapter Plate.
** Some things to keep in mind when switching to C-more: 1 The project conversion utility is a great feature. However the user must take full responsibility in ensuring the conversion works to their satisfaction. 2 C-more does not support: FDA approval, DH+, MODBUS+., Profibus, DeviceNet, Siemens MPI
 
 
AutomationDirect.Com © 2005 | Privacy Policy