|
Premium feature at no cost!
No Additional Hardware required!
The C-more Remote Access feature resides in the panel and requires no option modules. Simply configure the network settings in the panel project and connect the panel to a network. (This feature requires only software and firmware version 2.4 or later to function.*)
Web browser based
Since applications can be downloaded from the C-more panel through a PC's Web browser, authorized users can access and control the panel remotely without purchasing or downloading additional software packages.**
Authorized users have the ability to remotely
• Monitor and control screen operations of the C-more panel
as if touching the panel itself
• Test and troubleshoot the C-more project
• View, zoom, print and save screen captures of active screens
Multilevel Logon Security
Three Remote Access user accounts can be configured and stored in the panel project. Each account allows up to five remote users to be connected simultaneously.
Multilevel Access Control
Each account can be configured in one of the following levels of access:
• View Only
• View and allow Screen Change only
• Full Control
* Software and firmware versions 2.4 or later are downloadable for authorized customers here.
** Supports Windows XP and Vista operating systems only
|