Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Optional Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more AC Power Adapter
The optional C-more AC Power Adapter can be used to power the C-more touch panels from a 100-240 VAC, 50/60 Hertz voltage source. The adapter provides 24 VDC @ 1.5 A to the touch panel's DC power connector and can be conveniently secured to the touch panel with two captive screws.
 
 
AutomationDirect.Com © 2005 | Privacy Policy