C-more supports PLC communications to/from all the major brands of PLCs. C-more can even communicate with multiple PLCs simultaneously, and over the same cable in some case.
Here's the list of all supported PLC Protocols
Ethernet drivers which are not supported by Base models are shown in Blue
- All AutomationDirect.com Direct LOGIC PLCs and PC based control:
- K-Sequence (DL05/06/105/205/350/405)
- DirectNET (DL05/06/105/205/350/405)
- DirectNET (DL330/340)
- DirectLOGIC Modbus (DL05/06/205/350/405)
- ECOM Ethernet (DL05/06/205/405) Ethernet
- Entivity Modbus RTU (H2-WinPLC)
- Entivity Modbus TCP/IP Ethernet (H2-WinPLC)
- Modicon Modbus RTU
- Modicon Modbus TCP/IP Ethernet
- Allen-Bradley:
- AB DF1 Full Duplex (SLC500)
- AB DF1 Half Duplex (MicroLogix/SLC500)
- AB DF1 Full Duplex (PLC5
- AB DH485 (MicroLogix/SLC500/AIC)
- AB DF1 Full Duplex (MicroLogix)
- AB DF1 Full Duplex Tag-Based (Control/CompactLogix/FlexLogix) ... New!
- AB DF1 Half Duplex Tag-Based (Control/CompactLogix/FlexLogix) ... New!
- AB EtherNet/IP Client (MicroLogix 1100)
... New!
- AB EtherNet/IP Client (SLC5/05/ENI Adapter)
... New!
- AB EtherNet/IP Client Tag-Based (Control/CompactLogix/FlexLogix)
... New!
- AB EtherNet/IP Server:
(Generic IO Messaging) (Control/CompactLogix/FlexLogix)
- GE 90/30 and 90/70 SNPX
- Omron Host Link Adapter (C200/C500)
- Omron FINS Serial (CS/CJ) ... New!
- Mitsubishi Direct FX
Import tags from your AB PLC... New!
We have also added ControlLogix® Ethernet/IP Tag Messaging support. This new feature helps increase productivity by reducing the time required to map your PLC tag database into the HMI. You can import the RSLogix 5000 L5K file directly or with just a few clicks of the mouse you can directly enter your ControlLogix/ CompactLogix tags from the PLC into C-more. No mapping or translation required!
New! indicates drivers/software released in August 2007
Click here for a pdf of the PLC Comptibility Table (including cables) |