Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |   Data Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Password Protection
password protection
Protect:
• Objects
• Screens
• FTP Access
• System Screens
Password protect your project at the object level, or on a per screen basis. The alarm log can also be password protected. Configure up to 8 users, or groups of users and assign different passwords for each. Some objects and screens may require a password for selected users only, while others are not allowed access.
Passwords can even be stored as tag values, and changed from the panel, without having to bring up the programming software - just remember to password protect the "change password" button!
 
 
AutomationDirect.Com © 2005 | Privacy Policy