Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Features  |   Software Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Panel Pass-Through
C-more panels can access PLC data from PLCs attached to other C-more panels via an Ethernet connection.
To enable Panel pass through:
From the Panel Manager screen of the "second" C-more unit, choose the correct PLC protocol and then specify the IP address of the first C-more panel (the panel the PLC is physically connected to).
 
 
AutomationDirect.Com © 2005-2010 | Privacy Policy