Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Memory Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more More Memory
more memory
C-more has more project and data memory to store the screens and objects in your project.
C-more has over 10 MB of available built-in memory on 6", 8", and 10" models and 40MB on 12" and 15" units.
 
 
AutomationDirect.Com © 2005 | Privacy Policy