Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Features  |  Programming Features
   
Feature links
Improvements in C-more
Yes,
We Have an App for That!


The C-more Remote Access feature now supports the iOS with the C-more Remote HMI'App' for your iPad, iPhone(3G or later), or iPod touch.
C-more Multiple Language Support
C-more lets you program text and messages in different languages. Full ANSI support, and foreign language typefaces allow the use of foreign characters, even entire character sets. You can store up to 9 versions of each word or phrase on every text element of every object in your project.
You choose the names for each language, the system language, and the default font (Character set) for each language. The currently supported system languages are: Chinese, Chinese (Taiwan), English, French, German, Japanese, Korean, Russian, Spanish & Thai. Other languages may be possible using these systems.
Then use the "Set Language" Object to create some pushbuttons, and you can change the language throughout your project at the touch of a button.
 
 
AutomationDirect.Com © 2005-2012 | Privacy Policy