Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |   Data Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Import and Export of Databases
C-more allows imports and exports of the PLC Tagname Database, the Message Database, the Address Book (E-mail and FTP addresses), and the Language Edit database. Imports and exports to and from .xls files for compatibility with MS Excel® and most other spreadsheet and database applications.
Exports are very straightforward. Simply select the database you wish to export
Pick the options you want, then click export:
Before attempting an Import, create a "Sample Template" file. Either add your data to the template, or format existing data to match the template and assure trouble-free imports.
Here is an example of a Tagname Database exported to XLS, and opened in MS Excel®:
 
 
AutomationDirect.Com © 2005 | Privacy Policy