Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Features  |  Display Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more High Resolution
C-more offers beautiful high resolution TFT screens in all sizes:
  • 320x240 STN or TFT on 6" models
  • 640x480 TFT on 8" & 10" models
  • 800x600 TFT on 12" model
  • 1024x768 TFT on 15" model
  • The 12" and 15" units have higher resolution displays than most other touch panel products offer at any size. The highest resolution offered on our previous generation product was 640 x 480.
  • 2.5 times the pixels on the 15" means 2.5 x the information on each screen
  • 640x480 TFT on 8" & 10" models
  • Crisp objects and images
  • Better readability of text
  • This example shows a screen full of buttons on our previous generation 15" screen; it's certainly not the most user friendly screen ever created - but it illustrates the point. Using an 80-pixel square button, only 48 buttons fit on the 640 x 480 screen area. With C-more, you have two and a half times the pixels on a 15" screen; that's 120 buttons with the same pixel area per button. You can clearly see the difference.
     
     
    AutomationDirect.Com © 2005-2010 | Privacy Policy