Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Memory Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Compact Flash Cards
C-more accepts standard "off the shelf" Compact Flash memory cards. Compact Flash memory cards can be used to log alarms, messages, even PLC data. Capture the actual C-more screen when certain events occur, and store the screen image on the Compact Flash drive for later reference. If the C-more panel is on a network, the contents of the flash device can even be accessed via FTP or e-mailed from the panel, without removing the flash device from the panel.
Use Compact Flash drives to upload a project to a C-more panel without having a PC present. This feature is great for updating remotely located panels - just send a Compact Flash drive to any factory in the world, and remote C-more panels can be updated with the latest project.
AutomationDirect recommends and sells the C-more 128 MB Compact Flash Memory Card (EA-FLASH-128), an industrial-grade, high-speed memory card for non-volatile storage. Up to 2 compact flash cards can be installed in a Full Feature C-more panel*. One CF card slot is built-in, a 2nd CF card slot can be added via the Expansion Assembly, and the CF Card Interface Module.
C-more 'Base' models ( -R part numbers) do not support compact flash drives. Basic models do support the USB flash devices , with similar capabilities.
 
 
AutomationDirect.Com © 2005 | Privacy Policy