Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Communication Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Ethernet Port
Ethernet Port
The Ethernet port can be used several ways: for programming the panel (downloading a project), for PLC communication, and for the advanced features, such as panel pass-through, sending e-mail, FTP access, and allowing the panel to act as a Web server.
Ethernet drivers included with all full featured panels*:
Direct Logic ECOM
MODBUS TCP
Entivity MODBUS TCP
Click here for more about PLC Protocols and the required cables.
* The Base panels (-R part numbers) do not include an Ethernet port, and do not have these capabilities
All trademarks are copyright by their respective owners.
 
 
AutomationDirect.Com © 2005 | Privacy Policy