Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Compatibility Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Compatible with EZTouch Cabling
screen protector
C-more accepts the same PLC communications and networking cables that you are using with EZTouch. The 24VDC power connections accept the same DC wiring that you used for EZTouch, and now there is a removable terminal block connector. Only the programming cable is different - you no longer have to buy a proprietary serial cable to program your touch panel. C-more uses a standard USB cable or an Ethernet (CAT5) connection for programming. Buy a USB cable anywhere - or order one from us - starting at $5.
 
 
AutomationDirect.Com © 2005 | Privacy Policy