Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Display Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Colors
The C-more models with TFT screen will display 65,536 colors. TFT screens are available in all sizes, 6" through 15".
Many touch panels at this price-point can only display 256 colors, or 128 colors (EZTouch). For 2-color pushbuttons, there is no noticeable difference, but if you plan to display a picture, there is a huge difference. Here's a photograph as it would appear on a 128 color display. Here's the same picture as displayed on a C-more. Which one do you prefer?

The use of photographs on 128 or 256 color displays isn't really practical. The results are so poor that designers avoid using pictures on those panels. Now, with C-more, designers can enhance their projects with actual machine and factory photos.

"A picture paints a thousand words"

The use of photographs allows screens to convey more information, which operators can comprehend clearly and more quickly.

The graphical display of information can also help overcome language barriers. (Of course, C-more can display text in multiple languages also)

Here's one application example:
Photos of actual machines can be used for maintenance screens such as I/O Troubleshooting. Identify I/O devices via pushbuttons and indicator lights with pointers overlaid on a photo of the machine. Reduce the time spent hunting for hidden sensors, and errors made by misidentified components.

Machine photo courtesy of Nalbach Engineering

 
 
AutomationDirect.Com © 2005 | Privacy Policy