Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Features  |  Display Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Bright Screens
C-more has the brightest screens in its class.
Bright screens can be seen from farther away, and they are more clear and easier on the eyes from any distance.
C-more screens are bright! On average C-more panels are twice as bright as our previous generation of prodiucts. Take a look at these 8" panels side-by-side. The old 8" panel is rated at 90 nits. The new C-more 8" panel really shines with 300 nits. Nits are units of photometric luminance - the standard for measuring how much light is emitted from a flat surface.
You can clearly see the difference!
 
 
AutomationDirect.Com © 2005-2010 | Privacy Policy