Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Memory Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Alarm & Message Logging
C-more allows the logging of both alarms and the less critical messages. Alarms and messages can be logged to either Compact Flash cards or USB flash devices. This information can then be quickly retrieved by swapping out the flash device. If your C-more is on a network, the alarms and messages can also be retrieved via FTP, without removing the flash device from the C-more panel.
 
 
AutomationDirect.Com © 2005 | Privacy Policy