Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Optional Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more Serial to TB Adapter
screen protector
serial cable adapter
The D-SUB 15-pin to Terminal Block Adapter (EA-COMCON-3) is used for "daisy chaining" RS-485 or RS-422 connections and conduit cabling - where the end of the cable must be removed in order to run the cable through a conduit or other size restricted opening. Dimensions of the adapter and of a 6" panel with the adapter installed are shown below. The increase in panel mounting depth of 0.687 inches is consistent across all C-more panel sizes.
 
 
AutomationDirect.Com © 2005 | Privacy Policy