Home | Store | Product Selector | Feedback | C-more Micro
AutomationDirect logo
C-more logo
   Back to: Home  |  Features  |  Optional Features
   
Feature links
Improvements in C-more
C-more Protects
Your Investment

and offers hundreds of improvements over our previous touch panels.
C-more 6 inch Adapter Plate
screen protector
adapter plate
This adapter plate (EA-6-ADPTR) has been designed to simplify the retrofit of a new C-more 6" touch panel into an existing cabinet cutout for an EZTouch 6" non-slim touch panel, such as our part number EZ-S6C-K, EZ-S6C-F, EZ-S6M-R, EZ-S6M-F.
Note:
The C-more 6" touch panel will directly mount into the existing cutout opening for any EZTouch 6" slim touch panel and this adapter is not needed.
 
 
AutomationDirect.Com © 2005 | Privacy Policy