Home | Store | Product Selector | Feedback | C-more Micro
C-more logo
   Back to: Home  |  Connectivity
   
Connectivity links
Improvements in C-more
Ready to Puchase C-more?
Visit our online store or call us to place an order: 1-800-633-0405.
If you have any questions about C-more
please contact us via email or phone.


More Testimonials
Supported PLCs & Drivers
Here's the list of all supported PLC Protocols
Ethernet drivers which are not supported by Base models are shown in Blue

  • All AutomationDirect.com PLCs:
    • K-Sequence (DL05/06/105/205/350/405)
    • DirectNET (DL05/06/105/205/350/405)
    • DirectNET (DL330/340)
    • Modbus (DL05/06/205/350/405)
    • Modbus (CLICK)
    • ECOM Ethernet (DL05/06/205/405) Ethernet
    • Productivity3000 Serial (P3-550)
    • Productivity3000 Ethernet (P3-550)
    • GS Drives Serial
    • GS Drives TCP/IP (GS-EDRV)

  • Entivity PC Based Control:
    • Modbus RTU (H2-WinPLC)
    • Modbus TCP/IP Ethernet (H2-WinPLC)

  • Modicon:
    • Modbus RTU
    • Modbus TCP/IP Ethernet

  • Allen-Bradley:
    • AB DF1 Full Duplex (MicroLogix)
    • AB DF1 Full Duplex (SLC500)
    • AB DF1 Full Duplex (PLC5)
    • AB DF1 Full Duplex Tag-Based (Control/CompactLogix/FlexLogix)
    • AB DF1 Half Duplex (MicroLogix/SLC500)
    • AB DF1 Half Duplex Tag-Based (Control/CompactLogix/FlexLogix)
    • AB DH485 (MicroLogix/SLC500/AIC)
    • AB EtherNet/IP Client (MicroLogix 1100)
    • AB EtherNet/IP Client (SLC5/05/ENI Adapter)
    • AB EtherNet/IP Client Tag-Based (Control/CompactLogix/FlexLogix)
    • AB EtherNet/IP Server Generic IO Messaging (Control/CompactLogix/FlexLogix)

  • GE:
    • SNPX (90/30, 90/70, Micro90, VersaMax Micro)

  • Omron:
    • Host Link Adapter (C200/C500)
    • FINS Serial (CS/CJ)
    • FINS Ethernet (CS/CJ)

  • Mitsubishi:
    • FX Series CPU
    • FX-1N(C)/2N(C)/3U(C)(CPU)
    • Q/QnA Serial
    • Q/QnA Ethernet
    • Q Series (Q02, Q02H, Q06H, Q12H, Q25H CPU)

  • Siemens:
    • S7-200 (Serial: PPI)
    • S7-200 (Ethernet: ISO over TCP/IP)
    • S7-300 (Ethernet: ISO over TCP/IP)

Import tags from your AB PLC

C-more also has ControlLogix® Ethernet/IP Tag Messaging support. This feature helps increase productivity by reducing the time required to map your PLC tag database into the HMI. You can import the RSLogix 5000 L5K file directly or with just a few clicks of the mouse you can directly enter your ControlLogix/ CompactLogix tags from the PLC into C-more. No mapping or translation required!

Click here for a pdf of the PLC Comptibility Table (including cables)
Click here for a list of available PLC cables
Note:
C-More can connect to multiple PLCs and different brands of PLCs simultaneously! C-more can even act as an interpreter or "protocol bridge", passing PLC tag values back-and-forth between separate PLC protocols. More about Multiple PLC connections

Typical C-more-to-PLC Connection Diagrams


We have the Operator Interface to PLC cables you need (at great prices too!)
Click here to view all of the programming and PLC cables on the store.
Cable Part Number

Direct LOGIC PLC RJ-12 port, DL05 DL06, DL105, DL205, D3-350 & D4-450(RS-232C)

Direct LOGIC (VGA Style) 15-pin port DL06, D2-250 (250-1), D2-260(RS-232C)

Direct LOGIC PLC RJ-11 port, D3-340(RS-232C)

Direct LOGIC DL405 PLC 15-pin D-sub port, DL405 (RS-232C)

Direct LOGIC PLC 25-pin D-sub port, DL405, D3-350, DL305 DCU and all DCM's (RS-232C)

Allen-Bradley MicroLogix 1000, 1200 & 1500 (RS-232C)

Allen-Bradley SLC 5-03/04/05 DF1 port(RS-232C

Allen-Bradley PLC-5 DF1 port(RS-232C)

Allen-Bradley SLC 500 DH485 port(RS-232C)

GE 90/30 and 90/70 15-pin D-sub port(RS-422A)

MITSUBISHI FX Series 25-pin port(RS-422A

MITSUBISHI FX Series 8-pin mini-DIN(RS-422A)

OMRON C200, C500 (RS-232C)
 
 
AutomationDirect.Com © 2005-2012 | Privacy Policy