| |
|
Connectivity links
|
Here's the list of all supported PLC Protocols
Ethernet drivers which are not supported by Base models are shown in Blue
- All AutomationDirect.com PLCs:
- K-Sequence (DL05/06/105/205/350/405)
- DirectNET (DL05/06/105/205/350/405)
- DirectNET (DL330/340)
- Modbus (DL05/06/205/350/405)
- Modbus (CLICK)
- ECOM Ethernet (DL05/06/205/405) Ethernet
- Productivity3000 Serial (P3-550)
- Productivity3000 Ethernet (P3-550)
- GS Drives Serial
- GS Drives TCP/IP (GS-EDRV)
- Entivity PC Based Control:
- Modbus RTU (H2-WinPLC)
- Modbus TCP/IP Ethernet (H2-WinPLC)
- Modicon:
- Modbus RTU
- Modbus TCP/IP Ethernet
- Allen-Bradley:
- AB DF1 Full Duplex (MicroLogix)
- AB DF1 Full Duplex (SLC500)
- AB DF1 Full Duplex (PLC5)
- AB DF1 Full Duplex Tag-Based (Control/CompactLogix/FlexLogix)
- AB DF1 Half Duplex (MicroLogix/SLC500)
- AB DF1 Half Duplex Tag-Based (Control/CompactLogix/FlexLogix)
- AB DH485 (MicroLogix/SLC500/AIC)
- AB EtherNet/IP Client (MicroLogix 1100)
- AB EtherNet/IP Client (SLC5/05/ENI Adapter)
- AB EtherNet/IP Client Tag-Based (Control/CompactLogix/FlexLogix)
- AB EtherNet/IP Server Generic IO Messaging (Control/CompactLogix/FlexLogix)
- GE:
- SNPX (90/30, 90/70, Micro90, VersaMax Micro)
- Omron:
- Host Link Adapter (C200/C500)
- FINS Serial (CS/CJ)
- FINS Ethernet (CS/CJ)
- Mitsubishi:
- FX Series CPU
- FX-1N(C)/2N(C)/3U(C)(CPU)
- Q/QnA Serial
- Q/QnA Ethernet
- Q Series (Q02, Q02H, Q06H, Q12H, Q25H CPU)
- Siemens:
- S7-200 (Serial: PPI)
- S7-200 (Ethernet: ISO over TCP/IP)
- S7-300 (Ethernet: ISO over TCP/IP)
|
Click here for a pdf of the PLC Compatibility Table (including cables)
Note:
C-More can connect to multiple PLCs and different brands of PLCs simultaneously! C-more can even act as an interpreter or "protocol bridge", passing PLC tag values back-and-forth between separate PLC protocols. More about Multiple PLC connections |
|
Typical C-more-to-PLC Connection Diagrams |
|
|
|
|
We have the Operator Interface to PLC cables you need (at great prices too!) Click here to view all of the programming and PLC cables on the store.
|
|
|
Cable Part Number |
|
|
|
Direct LOGIC PLC RJ-12 port, DL05 DL06, DL105, DL205, D3-350 & D4-450(RS-232C) |
|
|
|
|
Direct LOGIC (VGA Style) 15-pin port DL06, D2-250 (250-1), D2-260(RS-232C) |
|
|
|
|
Direct LOGIC PLC RJ-11 port, D3-340(RS-232C) |
|
|
|
|
Direct LOGIC DL405 PLC 15-pin D-sub port, DL405 (RS-232C) |
|
|
|
|
Direct LOGIC PLC 25-pin D-sub port, DL405, D3-350, DL305 DCU and all DCM's (RS-232C) |
|
|
|
|
Allen-Bradley MicroLogix 1000, 1200 & 1500 (RS-232C) |
|
|
|
|
Allen-Bradley SLC 5-03/04/05 DF1 port(RS-232C |
|
|
|
|
Allen-Bradley PLC-5 DF1 port(RS-232C) |
|
|
|
|
Allen-Bradley SLC 500 DH485 port(RS-232C) |
|
|
|
|
GE 90/30 and 90/70 15-pin D-sub port(RS-422A) |
|
|
|
|
MITSUBISHI FX Series 25-pin port(RS-422A |
|
|
|
|
MITSUBISHI FX Series 8-pin mini-DIN(RS-422A) |
|
|
|
|
OMRON C200, C500 (RS-232C) |
|
|
|
|