| |
|
Comparison links
C-more Protects Your Investment
and offers hundreds of improvements over our previous touch panels.
|
| |
10" C-More |
10" EZTouch
(as sold by Automationdirect.com) |
|
|
|
|
|
|
|
|
Part Number |
EA7-T10C |
 |
 |
EZ-T10C-F |
 |
|
|
|
Screen |
10.4" TFT |
 |
 |
10.4" TFT |
 |
|
|
|
|
640 x 480 (VGA) |
 |
 |
640 x 480 (VGA) |
 |
|
|
|
|
65,536 |
 |
 |
128 |
 |
|
|
|
|
270 nits |
 |
 |
200 nits |
 |
|
|
|
|
50,000 Hour |
 |
 |
50,000 Hour |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
1024 x 1024 (10 bit) |
 |
 |
16 x 12 (192 cells) |
 |
|
|
|
|
NEMA 4/4x (indoor) |
 |
 |
NEMA 1 |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
32 bit - 400MHZ |
 |
 |
32 bit - 40MHZ |
 |
|
|
|
|
24 VDC |
 |
 |
24 VDC |
 |
|
|
|
Power Consumption |
17 Watts |
 |
 |
18 Watts |
 |
|
|
|
|
10 MB Built-in |
 |
 |
512KB Built-in + 1MB optional |
 |
|
|
|
|
up to 3GB or more for project back-up or logging |
 |
 |
2MB for back-up only |
 |
|
|
|
|
Yes |
 |
 |
Yes |
 |
|
|
|
|
Yes, 2 (1 Type A & 1 Type B) |
 |
 |
No |
 |
|
|
|
|
Built-in |
 |
 |
Add $190 / $240 |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
MODBUS TCP |
Included |
 |
 |
Add $300 |
 |
|
|
|
|
Included |
 |
 |
Add $1100 |
 |
|
|
|
|
Optional (Bolt-on) |
 |
 |
User Must Supply & Mount |
 |
|
|
|
|
$1575 |
 |
 |
$1799 |
 |
|
|
|
|
|