| |
|
Comparison links
C-more Protects Your Investment
and offers hundreds of improvements over our previous touch panels.
|
| |
6" Base Model C-More |
6" Reduced Function EZTouch
(as sold by Automationdirect.com) |
|
|
|
|
|
|
|
|
Part Number |
EA7-S6C-R (Color) or EA7-S6M-R (Gray) |
 |
 |
EZ-S6M-R |
 |
|
|
|
Screen |
5.7" STN |
 |
 |
5.7" STN |
 |
|
|
|
|
320 x 240 (QVGA) |
 |
 |
320 x 240 (QVGA) |
 |
|
|
|
|
256 Color or 15 shades of gray |
 |
 |
16 shades of gray |
 |
|
|
|
|
200 (Color) or 150 (Gray) nits |
 |
 |
140 nits |
 |
|
|
|
|
50,000 Hour |
 |
 |
25,000 Hour |
 |
|
|
|
|
1024 x 1024 (10 bit) |
 |
 |
8 x 6 (48 cells) |
 |
|
|
|
|
NEMA 4/4x (indoor) |
 |
 |
4/4x (indoor) |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
No |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
32 bit - 333MHZ |
 |
 |
32 bit - 40MHZ |
 |
|
|
|
|
24 VDC |
 |
 |
24 VDC |
 |
|
|
|
Power Consumption |
10W (Color) or 9W (Gray) |
 |
 |
13 Watts |
 |
|
|
|
|
10 MB Built-in |
 |
 |
256KB Built-in |
|
|
|
|
|
up to 1GB or more for back-up or logging |
 |
 |
None |
 |
|
|
|
|
Yes |
 |
 |
Yes |
 |
|
|
|
|
Yes, 2 (1 Type A & 1 Type B) |
 |
 |
No |
 |
|
|
|
|
Optional (Bolt-on) |
 |
 |
User Must Supply & Mount |
 |
|
|
|
|
$595(Color) or $395(Gray)
Available in Color or Grayscale |
 |
 |
$425(Gray)
Available in Grayscale only |
 |
|
|
|
|
|