| |
|
Comparison links
C-more Protects Your Investment
and offers hundreds of improvements over our previous touch panels.
|
| |
6" C-More |
6" EZTouch
(as sold by Automationdirect.com) |
|
|
|
|
|
|
|
|
Part Number |
EA7-T6C or EA7-S6C |
 |
 |
EZ-S6C-F |
 |
|
|
|
Screen |
5.7" TFT or STN |
 |
 |
5.7" STN |
 |
|
|
|
|
320 x 240 (QVGA) |
 |
 |
320 x 240 (QVGA) |
 |
|
|
|
|
65,536 (TFT) or 256 (STN) |
 |
 |
128 |
 |
|
|
|
|
270 (TFT) or 200 (STN) nits |
 |
 |
180 nits |
 |
|
|
|
|
50,000 Hour |
 |
 |
25,000 Hour |
 |
|
|
|
|
1024 x 1024 (10 bit) |
 |
 |
8 x 6 (48 cells) |
 |
|
|
|
|
NEMA 4/4x (indoor) |
 |
 |
4/4x (indoor) |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
32 bit - 333MHZ |
 |
 |
32 bit - 40MHZ |
 |
|
|
|
|
24 VDC |
 |
 |
24 VDC |
 |
|
|
|
Power Consumption |
13 (TFT) or 11 (STN) Watts |
 |
 |
15 Watts |
 |
|
|
|
|
10 MB Built-in |
 |
 |
512KB Built-in + 1MB optional |
 |
|
|
|
|
up to 3GB or more for back-up or logging |
 |
 |
2MB for back-up only |
 |
|
|
|
|
Yes |
 |
 |
Yes |
 |
|
|
|
|
Yes, 2 (1 Type A & 1 Type B) |
 |
 |
No |
 |
|
|
|
|
Built-in |
 |
 |
Add $190 / $240 |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
|
Yes |
 |
 |
No |
 |
|
|
|
MODBUS TCP |
Included |
 |
 |
Add $224 |
 |
|
|
|
|
Included |
 |
 |
Not Available |
 |
|
|
|
|
Optional (Bolt-on) |
 |
 |
User Must Supply & Mount |
 |
|
|
|
|
$775(TFT) or $675(STN)
Available in TFT or STN |
 |
 |
$845
Available in STN only |
 |
|
|
|
|
|